??
User Profile Desktop
CAD model selection
S3BM5
HELP_VARIABLE
Description
Control Valve
Company
AirTAC
MODEL
Model
S3BM5
TYPE
Valve type
PORT
Port size
M5x0.8
u
COLOR
Color code
TT
Thread type
A
Distance of thread holes
16
u
B
Width of valve
26
u
C
Position of thread hole
15.0
u
D
Length of valve
30
u
E
Height E
36
u
F
Thread type
M5x0.8
G
Height of valve
16.5
u
H
Position of thread hole
9.0
u
I
Distance of thread holes
13.0
u
J
Thread type
M5x0.8
u
Download CAD models
Previews - 3D