??
User Profile Desktop
CAD model selection
HSV10
HELP_VARIABLE
Description
Hand Slide Valve
Company
AirTAC
MODEL
Model
HSV10
u
PORT
Port size
10
u
TC
Dovt Thread
TT
Thread type
A
Length of slide block
39.0
u
B1
Whole length B1
68.5
u
B2
Whole length B2
55.5
u
B3
Whole length B3
68.5
u
B4
Whole length B4
81.5
u
C
Dia. of slide block
35.5
u
D
Width across flats
22
u
E1
Thread type
3/8"
u
E2
Thread type
3/8"
u
F1
Thread type
3/8"
u
F2
Thread type
3/8"
u
Download CAD models
Previews - 3D