??
User Profile Desktop
CAD model selection
ASC20008(0-0.5)
HELP_VARIABLE
Description
Flow Control Valve
Company
AirTAC
MODEL
Model
ASC20008
u
PORT
Port size
08
u
TT
Thread type
HUB
Switch position
FIXED
Fixed nut position
Enter value for FIXED
Fixed nut position
mm
cm
inch
ft
A
Distance of holes
26
u
B
Length of valve
36
u
C
Thread type
1/4"
u
D
Position of hole
23
u
E
Height of valve body
27
u
F
Dia. F
4.3
u
G
Valve height
50.8
u
H
Valve height
56.3
u
I
Thread type
M6x0.5
u
J
Thread type
M12x0.75
u
K
Position of hole
13.5
u
L
Width of valve
18
u
M
Height M
30.0
u
N
Height N
8.6
u
Download CAD models
Previews - 3D