??
User Profile Desktop
CAD model selection
NB
HELP_VARIABLE
Description
Hand Lever Valve
Company
AirTAC
MODEL
Model
4HV43020
TYPE
Valve type
PORT
Port size
3/4"
u
INST
Installation
TT
Thread type
HUB
Hand lever position
A
Valve Height
110.0
u
B
Base Height
72
u
C
Height C
2.0
u
D
Port size
3/4"
u
E
Position of thread hole
18.0
u
F
Thread type
M52x1.5
u
G
(Whole the height)
128.0
u
H
Dia. H
6.5
u
I
Width of valve
102
u
J
Distance of holes
89
u
K
Distance of holes
64
u
L
Distance of holes
3
M
Distance of holes
81
u
N
Width of valve
94
u
P
(Whole the width)
160
u
Download CAD models
Previews - 3D