??
User Profile Desktop
CAD model selection
4H330C08(P)
HELP_VARIABLE
Description
Hand lever valve
Company
AirTAC
MODEL
Ordering code
4H330C08
VT
Valve type
PS
Port size
TT
Thread type
PAB
P to A or B
A
101.0
u
B
73.0
u
C
40.5
u
D
27
u
E
94.0
u
F
8.0
u
G
87.0
u
H
18
I
24
u
J
45
u
K
22
L
40
u
M
27.5
u
N
1/4"
u
O
1/4"
P
4.3
Q
1.5
u
Download CAD models
Previews - 3D