??
User Profile Desktop
CAD model selection
4A130CM5
HELP_VARIABLE
Description
Air Valve
Company
AirTAC
MODEL
Model
4A130C
u
VALVE
Valve type
Double air control 5/3 way closed center
u
PZ
Port size
M5
u
TT
Thread type
A
M5x0.8
u
B
27
u
C
42.0
u
D
0.0
u
E
14
u
F
33.5
u
G
0
u
Download CAD models
Previews - 3D