??
User Profile Desktop
CAD model selection
2WX03008A
HELP_VARIABLE
Description
Fluid control valve(Direct-Acting and Normally Closed)
Company
AirTAC
MODEL
Ordering code
2WX03008A
CONDITION
Pressure condition
PORT
Port size
08
u
VOLTAGE
Voltage
TYPE
Electrical entry
THREAD
Thread Type
A
52.5
B
70.7
u
C
10
u
C1
10
D
40
u
E
Port size
1/4"
u
F
43.3
u
G
M5
H
29.3
u
I
20.2
u
J
16
u
K
40
u
L
5.3
M
49
u
Download CAD models
Previews - 3D