??
User Profile Desktop
CAD model selection
GVR20006
HELP_VARIABLE
Description
gvr series vacuum regulator
Company
AirTAC
ORDER
order
GVR20006
SC
Series code
MODEL
Model
PS
Port size
ACCESSORIES
accessories
PG
Pressure gauge
TT
thread type
A
52.5
AB
55.0
AC
31.0
B
83.0
BA
30.0
BC
53.0
C
89.0
D
M33X1.5
K
5.4
KA
34.0
KB
15.4
KC
43.0
P
1/8
Download CAD models
Previews - 3D