??
User Profile Desktop
CAD model selection
GV30008F1A
HELP_VARIABLE
Description
soft-start valve
Company
AirTAC
MODEL
Ordering code
GV30008
u
A
Port size
PT1/4
u
ACCE
GAUGE
Pressure gauge
SHAPE
Pressure gauge shape
SCALE
Scale
VOLTAGE
Voltage
EE
Electrical entry
THREAD
Thread type
B
31.5
u
C
34.3
u
D
34.0
u
E
131.0
u
F
62.2
u
G
6.5
u
H
8
u
I
95
u
J
82
u
K
74
u
R
PT3/8
u
Download CAD models
Previews - 3D