??
User Profile Desktop
CAD model selection
F-GF5004M
HELP_VARIABLE
Description
Pressure Gauge
Company
AirTAC
MODEL
Model
F-GF5004M
MOUNT
Mount type code
With cover ring
u
DID
Dial diameter
50: OD 50mm
u
TYPE
Type code
SCALE
Scale
A
Dia. A
52
u
B
Length / Dia. B
14
u
C
Length C
26.0
u
D
Whole the length
47.0
u
E
Thread type / Whole the length
1/4"
u
F
Thread type
1/4"
u
G
Width G
62.0
u
H
Dia. H
4.4
u
Download CAD models
Previews - 3D