??
User Profile Desktop
CAD model selection
GAR30008S
HELP_VARIABLE
Description
F.R.L Combination
Company
AirTAC
ORDER
GAR30008S
PS
port size
ST
style type
ACCE
bracket
GT
gauge
TT
thread type
NR
A
62.5
u
AB
53
u
AC
38
u
B
82.5
u
BA
41
u
BC
41.5
u
C
112.0
u
D
M40X1.5
u
K
6.5
u
KA
40
u
KB
8.0
u
KC
46.0
u
P
1/4"
Download CAD models
Previews - 3D