??
User Profile Desktop
CAD model selection
GAFR30008S
HELP_VARIABLE
Description
F.R.L Combination
Company
AirTAC
ORDER
GAFR30008S
BM
bowl material
PS
port size
DT
drain type
ST
style type
ACCE
bracket
GT
gauge
FC
filtering class
TT
thread type
NR
A
62.5
u
AB
53
u
AC
38
u
B
82.5
u
BA
41
u
BC
41.5
u
C
247.0
u
D
M40X1.5
u
K
6.5
u
KA
40
u
KB
8.0
u
KC
52.5
u
P
1/4"
PA
158.0
u
Q
G1/4
u
Download CAD models
Previews - 3D