??
User Profile Desktop
CAD model selection
GAFC30008S
HELP_VARIABLE
Description
FR.L Combination
Company
AirTAC
ORDER
GAFC30008S
SERIES
300
u
BM
bowl material
PS
port size
DT
drain type
ST
style type
GT
gauge
FC
filtering class
TT
thread type
NR
A
128.5
u
B
83.0
u
BA
41.5
u
C
247.0
u
K
6.5
u
KA
70.0
u
KB
9.0
u
P
1/4"
PA
158.0
u
Q
G1/4
u
Download CAD models
Previews - 3D