??
User Profile Desktop
CAD model selection
GAF30008
HELP_VARIABLE
Description
F.R.L Combination
Company
AirTAC
ORDER
GAF30008
BM
bowl material
PS
port size
DT
drain type
ACCE
bracket
FC
filtering class
TT
thread type
A
62.5
u
B
67.5
u
BA
41
u
C
197
u
CA
179.0
u
K
6.5
u
KA
40
u
KB
8.0
u
KC
27.0
u
P
1/4"
PA
158.0
u
Q
G1/4
u
Download CAD models
Previews - 3D