??
User Profile Desktop
CAD model selection
GAC30008S
HELP_VARIABLE
Description
F.R.L Combination
Company
AirTAC
ORDER
GAC30008S
SERIES
300
u
BM
bowl material
PS
port size
DT
drain type
ST
style type
GT
gauge
FC
filtering class
TT
thread type
NR
A
195.0
u
B
83.0
u
BA
41
u
C
203.5
u
K
6.5
u
KA
66.5
u
KB
9.0
u
P
1/4"
PA
35.0
u
PB
158.0
u
Q
G1/4
u
Download CAD models
Previews - 3D