??
User Profile Desktop
CAD model selection
HLS12X10S(0)+()
HELP_VARIABLE
Description
slide table cylinder
Company
AirTAC
MODEL
Ordering code
HLS12X10S
TP
Type
BS
Bore size
12
u
ST
Stroke
MT
magnet
BT
Bumper type
TT
thread type
SPS
Slide table position
Enter value for SPS
Slide table position
mm
cm
inch
ft
SW
Sensor switch
SWN
Sensor switch number
A
80
AB
70.0
AC
71
JB
40
JC
15
KB
35
LB
40
LC
15
M
4
N
2
PA
39.5
PB
10.0
R
25.00
Download CAD models
Previews - 3D