??
User Profile Desktop
CAD model selection
HLH10X5S(0)+()
HELP_VARIABLE
Description
slide table cylinder
Company
AirTAC
MODEL
HLH10X5S
BS
Bore size
10
u
ST
Stroke
MT
Magnet
PP
Stroke Position
Enter value for PP
Stroke Position
mm
cm
inch
ft
SW
Sensor switch
SWN
Sensor switch number
A
51.5
AB
40.0
AC
50.0
JB
14
KB
10
LB
10
LC
0
N
4
Download CAD models
Previews - 3D