??
User Profile Desktop
CAD model selection
TR16X10S(0)+()
HELP_VARIABLE
Description
Twin-Rod Cylinder
Company
AirTAC
MODEL
Ordering code
TR16X10S
BORE
Core Dia.
16
u
STROKE
Stroke - List of Standard Stroke - Manually (10-100)
Enter value for STROKE
Stroke - List of Standard Stroke - Manually (10-100)
mm
cm
inch
ft
MAGNET
Magnet
THREAD
Thread type
POS
Stroke Position
Enter value for POS
Stroke Position
mm
cm
inch
ft
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
A
79.0
u
AB
19.0
u
AC
60.0
u
B
58
u
BA
56
u
C
20
u
CA
18
u
D
8
u
DA
9
u
G
25
u
J
One side: Ø8.0dp4.5thru.thread
u
JB
30
u
JC
25
K
M5x0.8thru.thread
u
L
M4x0.7dp5
u
LA
0.0
u
LB
30
u
LC
25
M
M6x1.0
u
N
M4x0.7 Thru.hole
u
NA
45
u
P
M5x0.8
u
PA
38.0
u
PB
8.0
u
R
M5x0.8
u
S
5.0
u
T
46.5
u
Download CAD models
Previews - 3D