??
User Profile Desktop
CAD model selection
TN16X10S(0)+()
HELP_VARIABLE
Description
Twin-Rod Cylinder
Company
AirTAC
MODEL
Ordering code
TN16X10S
BORE
Core Dia.
16
u
STROKE
Stroke - List of Standard Stroke - Manually (10-100)
Enter value for STROKE
Stroke - List of Standard Stroke - Manually (10-100)
mm
cm
inch
ft
MAGNET
Magnet
THREAD
Thread type
POS
Stroke Position
Enter value for POS
Stroke Position
mm
cm
inch
ft
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
A
68
u
AB
15
u
AC
53
u
B
54
u
BA
53
u
C
21
u
CA
20
u
D
8
u
DA
7
u
G
24
u
H
6.0
u
J
Both sides: Šµ7.5 dp7.5mm Thru.hole: Šµ4.5
u
JA
15
u
JB
20
u
K
M4x0.7-dp 5
u
KB
34
u
P
M5X0.8
u
PA
22
PB
11.0
u
L
Both sides: Šµ8 dp4.5mm Thru.hole: Šµ4.5
u
LB
30.0
LC
47
u
M
M4X0.7
u
MB
47
u
R
3.0
u
Download CAD models
Previews - 3D