??
User Profile Desktop
CAD model selection
TACQ32X5(0)+()
HELP_VARIABLE
Description
compact cylinder(with guider)
Company
AirTAC
MODEL
model
TACQ32X5
BS
Bore size
32
u
ST
stroke
Enter value for ST
stroke
mm
cm
inch
ft
MG
magnet
TT
Thread type
POS
Position of rod
Enter value for POS
Position of rod
mm
cm
inch
ft
SW
Sensor switch
SWN
Sensor switch number
A
40.0
B1
6.5
u
C
23.5
D
49.5
u
L
10
u
L1
43.0
u
L2
37.0
u
L3
19.8
u
L4
28
u
L5
5
u
L6
M5X0.8
u
N1
7.5
N2
6.5
O
1/8"
u
P1
2-Sides:ø9.0 Thread:M6X1.0 Thru.hole:ø5.2
u
P3
17.5
u
P4
5.5
u
S
45
u
T1
34.0
u
V
16
u
Download CAD models
Previews - 3D