??
User Profile Desktop
CAD model selection
QCKL25x10S(09.5)
HELP_VARIABLE
Description
Other cylinders
Company
AirTAC
MODEL
Ordering code
QCKL25x10S
SN
Series name
QCK Series
RD
Roller director
BS
Bore size
25
u
ST
Climp stroke
MG
Magnet code
RT
MT
Mounting type
TT
Thread type
POS
Piston position
SW
Sensor switch
SWN
Sensor switch number
A
87
u
AB
8.0
u
AC
63.0
u
AD
16.0
u
B
40
u
BC
16.0
u
C
62.0
u
CB
51
u
D
12
u
E
M8X1.25
u
G
5.0
u
J
9.0
u
JA
5.5
u
JB
28.0
u
K
M6X1.0
u
KA
17.0
u
L
M6x1.0
u
LA
Enter value for LA
mm
cm
inch
ft
LB
35
u
LC
7
u
M
23
u
MA
6.0
u
N
22.5
u
P
M5X0.8
u
PA
30.0
u
PB
7.0
u
CO
40
u
PO
0.0
u
Q
71.0
u
RST
Rod stroke
9.5
u
Download CAD models
Previews - 3D