??
User Profile Desktop
CAD model selection
ACKL32x90(0)
HELP_VARIABLE
Description
Twist Clamp Cylinder
Company
AirTAC
MODEL
Ordering code
ACKL32x90
TYPE
Mounted Type
RD
Rotation directions
BORE
Core Dia.
32
u
RA
Rotary angle
THREAD
Thread type
STROKE
Stroke
26
u
POS
Stroke Position
A
95.0
u
AC
73
u
AD
19.0
u
AE
23
u
B
54
u
BC
19.0
u
C
86
u
CO
76
u
CA
70
CB
-
D
16
u
F
26
u
F1
14
F2
12
G
50
u
J
6.5
u
JB
44
u
L
M8x1.25
u
LA
37.5
u
LB
50
LC
9
u
LD
-
P
1/8"
u
Download CAD models
Previews - 3D