??
User Profile Desktop
CAD model selection
SE50x25(000)+()
HELP_VARIABLE
Description
Standard Cylinder
Company
AirTAC
MODEL
Ordering code
SE50x25
TYPE
Type
BORE
Core Dia.
50
u
PRMATERIAL
Rod material
STROKE
Stroke - List of Standard Stroke - Manually (25-1800)
Enter value for STROKE
Stroke - List of Standard Stroke - Manually (25-1800)
mm
cm
inch
ft
ASTROKE
Adjustable Stroke
MAGNET
Magnet
MOUNTING
Mounting
SEAL
Seal Material
THREAD
Thread type
SENSORSWITCH
Sensor switch
SENSORNUMBER
Sensor switch number
POSAS
Position of Adjustable Stroke
POS
Stroke Position
Enter value for POS
Stroke Position
mm
cm
inch
ft
A
175
B
69
u
C
106
u
D
40
u
E
42
u
E1
-
F
27
u
G
31.0
u
H
32
u
I
23
u
J
8.0
u
K
M16x1.5
u
L
M8
u
N
14.0
u
O
1/4"
u
P
8.0
u
Q
5.0
u
R
10.5
u
S
64.0
u
T
46.5
u
V
20
u
W
17
u
X
3.5
Z
40
Download CAD models
Previews - 3D