??
User Profile Desktop
CAD model selection
SCF50X50-06A(0)
HELP_VARIABLE
Description
Standard cylinder
Company
AirTAC
MODEL
Model
SCF50X50-06A
BORE
Bore size
50
u
ST
Stroke
MAGNET
Magnet
MT
Mounting type
PS
Port size
SV
Standard voltage
ET
Electrical entry
TT
Thread type
POS
Stroke Position
Enter value for POS
Stroke Position
mm
cm
inch
ft
A
150
u
AB
120.0
u
AC
71.7
u
AC1
88.7
u
AD
50.8
u
AE
84
u
AF
66.7
u
B
57
u
C
93
u
D
38
u
E
42
u
F
15
u
G
27.5
u
H
32
u
K
M16X1.5
u
L
M6X1.0
u
S
62
u
I
23
u
J
8
u
T
47.0
u
V
20
u
W
17
u
Z
106
u
Download CAD models
Previews - 3D