??
User Profile Desktop
CAD model selection
SAU50x25(0,0,0)
HELP_VARIABLE
Description
Standard Cylinder
Company
AirTAC
ORDER
SAU50x25
TYPE
Type
BORE
Core Dia.
50
u
STROKE
Stroke
Enter value for STROKE
Stroke
mm
cm
inch
ft
ASTROKE
Adjustable Stroke
MAGNET
Magnet
MOUNTING
Mounting
SEAL
Seal Material
THREAD
Thread type
POSAS
Position of Adjustable Stroke
POS
Stroke Position
Enter value for POS
Stroke Position
mm
cm
inch
ft
A
150.0
ASAU
150
u
ASAUD
207
u
ASAUJ
194.0
u
AB
57
u
AC
93
u
AD
27.5
u
AE
27.5
u
B
62.0
u
D
20
u
DA
42
u
DB
29.0
u
E
M16x1.5
u
EA
32
u
F
23
u
FA
8.0
u
M
38
u
MA
15
u
H
17
u
K
M6
K1
M6
u
K2
M5
u
KB
47.0
u
P
PT 1/4
u
PA
17.0
u
PB
8.5
u
Download CAD models
Previews - 3D