??
User Profile Desktop
CAD model selection
BSE50X25(0)
HELP_VARIABLE
Description
standard cylinder
Company
AirTAC
MODEL
ordering code
BSE50X25
TYPE
BS
Bore size
50
u
ST
Stroke
Enter value for ST
Stroke
mm
cm
inch
ft
MG
magnet
MT
mounting type
TT
Thread type
POS
Position of rod
Enter value for POS
Position of rod
mm
cm
inch
ft
A
249.5
AB
52
u
AC
194
u
AD
31.0
u
AE
31.0
u
AF
69
u
B
64.0
u
BA
77.5
u
C
63.0
u
D
20
u
DA
42
u
E
M16X1.5
u
EA
32
u
F
23
u
FA
8.0
u
G
35.5
u
H
17
u
J
G1/8
K
M8X1.25
u
KA
16.0
u
KB
46.5
u
KC
16
u
M
40
u
MA
10
u
MB
88
u
MC
33.0
u
P
PT1/4
u
PA
14.0
u
PB
8
u
N
40
u
Download CAD models
Previews - 3D