??
User Profile Desktop
CAD model selection
HFZ16(CL)+()
HELP_VARIABLE
Description
air gripper
Company
AirTAC
MODEL
Ordering code
HFZ16
BS
Bore size
16
u
DSP
Distion of finger code
TP
Type
FP
Fingler position
SW
Sensor switch
SWN
Sensor switch number
A
67.5
AB
42.5
B
23.5
u
C
39
u
CA
30.5
u
D
8
u
DA
5
u
DB
15.5
u
E
M3x0.5
u
EA
4.0
u
EB
7.0
u
K
M4x0.7
u
KA
7.0
u
KB
24
u
KC
24.5
L
M4x0.7
u
LA
8
u
LB
22
u
LC
15
u
M
M4x0.7
u
MA
4.5
u
MB
16.0
u
MC
30.0
N
17
u
NA
1.5
u
P
M5x0.8
u
PA
7.5
u
PB
19
PC
13.0
u
UA
20.9
UB
14.9
Download CAD models
Previews - 3D