??
User Profile Desktop
CAD model selection
HFP16(NC)+()
HELP_VARIABLE
Description
air gripper
Company
AirTAC
MODEL
HFP16
TYPE
BS
Bore size
16
u
FT
finger type
POS
SW
sensor switch
SWN
sensor switch number
A
72.0
AB
56.5
B
23.5
u
C
34
u
D
11.0
u
DA
5
u
DB
15.0
u
E
M3X0.5
EA
4.0
u
EB
7.0
u
K
M4X0.7
u
KA
8
u
KB
24
u
KC
29.0
L
M4X0.7
u
LA
8
u
LB
22
u
LC
15
u
M
M4X0.7
u
MA
8.0
u
MB
16.0
u
MC
6.0
MD
16
u
N
Šµ17
u
NA
1.2
u
P
M5X0.8
u
PA
7.5
u
PC
13.0
u
UA
23.5
u
UB
15.5
u
Download CAD models
Previews - 3D